9121-AC2-M | M | (4) 3/8 NPT self-sealing ports and (2) 3/4 NPT vacuum ports - Master side |
9121-AC2-T | T | (4) 3/8 NPT pass-through ports and (2) 3/4 NPT vacuum ports - Tool side |
Description: |
(4) 3/8 NPT self-sealing ports (Master side) and pass-through (Tool side), and (2) 3/4 NPT vacuum ports (Master and Tool side) |
Weight: |
Master 1.85 lbs (0.84 kg) Tool 2.55 lbs (1.16 kg) |
Materials: |
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
QC-113
| |
|
Flat C Will mount to Flat B and D, but may interfere with modules on adjacent flats. Consult Applications Engineering. |
| No |
QC-210
| |
| No |
QC-213
| |
| No |
QC-310
| |
| No |
QC-313
| |
| No |
QC-510
| |
| No |
QC-1210
| |
| No |
QC-1310
| |
| No |
QC-1510
| |
| No |
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
9630-20-AC2.pdf |
AC2 Air Module Drawing
|
|
9620-20-D-AC2.pdf |
AC2 Air Module Manual
|
|
9121-AC2-T |
Pneumatic tool module with (4) 3/8” NPT self-sealing ports and (2) ¾” NPT vacuum ports
|
9121-AC2-M |
Pneumatic master module with (4) 3/8” NPT self-sealing ports and (2) ¾” NPT vacuum ports
|
|
|