简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-7  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-7

 

 

Product Advantages
  • Compact, lightweight automatic tool changer for 16 kg payloads.
  • Patented Fail-Safe locking mechanism for a secure connection between Master and Tool.
  • Direct mounting to ISO 9409-1-31.5-4-M5 robot wrists to minimize stack height.
  • Integrated Lock/Unlock sensing to communicate status. No SIP required.
  • Optional tool stand hook for convenient storage during tool change.
  • Integrated pneumatic pass-through for reliable supply to downstream tooling.
  • No-Touch Locking™ overcomes 0.06 inch (1.5 mm) pickup gaps for easy robot teaching.
  • Configurable pneumatic ports in QC Tool for radial or axial pass-through.
  • Available with Slotted Tool for light-duty, economical tool storage.
  • Supplied with lock/unlock air fittings for 4mm (5/32") tubing.
QC-7 Tool Changer (Master and Tool)
QC-7 Tool Changer (Master and Tool)

.



Skip Navigation Links.