Suggested Payload Limit: |
83 lb |
Locking Force @ 80 psi (5.5 bar): |
780 lb |
Static Moment Capacity (X & Y): |
750 lbf-in |
Static Moment Capacity (Z): |
880 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Weight - when coupled: |
2,95 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,08 in |
Pneumatic Pass-through Ports (qty) Size: |
(8) G 1/8 (BSPP) |
|
9630-20-027H-E.pdf |
QC-27 Hollow Wrist Euro Tool Changer Drawing
|
|
9610-20-2253.pdf |
QC-11 through QC-27 Hollow-Wrist Installation and Operation Manual
|
|
|
Electrical Modules
D15 | Electrical Modules | | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector | Flat A | No |
K12 | Electrical Modules | T | 12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch | Flat A | No |
K14M8A Family (Tools) | Electrical Modules | M | Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors. | Flat A | No |
K19 Family | Electrical Modules | | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K21 | Electrical Modules | T | 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) | Flat A | No |
K26 Family | Electrical Modules | | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K5-M,K0-T | Electrical Modules | | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector | Flat A | No |
KF14 | Electrical Modules | T | 19-pin (14 pins available for customer use), 3A/50VDC, M16 connector with 16 Tool-ID (Tool side only) | Flat A | No |
KF19 Family | Electrical Modules | | 19-pin, 3 Amp/50VDC electrical module with M16-style connector | Flat A | No |
KJ212 | Electrical Modules | | K-Style Module with (2) M12 Connectors | Flat A | No |
|
|
|
|
|
|
QC-27 Tool-Euro |
QC-27 Hollow Wrist Tool - Euro
|
QC-27HW Master-Euro |
QC-27 Hollow Wrist Master - Euro
|
|
Tool Stand Mounting Options
Click
here
for a complete list of Tool Stand information and components.
|
|