Suggested Payload Limit: |
160 lb |
Locking Force @ 80 psi (5.5 bar): |
1700 lb |
Static Moment Capacity (X & Y): |
1740 lbf-in |
Static Moment Capacity (Z): |
2600 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Weight - when coupled: |
4,4 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,12 in |
Pneumatic Pass-through Ports (qty) Size: |
(8) 1/8 NPT; G 1/8 (BSPP) |
|