Suggested Payload Limit: |
18 lb |
Locking Force @ 80 psi (5.5 bar): |
160 lb |
Static Moment Capacity (X & Y): |
110 lbf-in |
Static Moment Capacity (Z): |
150 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0004 in |
Weight - when coupled: |
0,8 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,08 in |
Pneumatic Pass-through Ports (qty) Size: |
(6) M5 or #10-32 |
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
Electrical Modules
B15 | Electrical Modules | | 15-pin, 2.5 Amp/50VAC electrical module with high-density D-sub connector | Flat A | No |
E10-005 | Electrical Modules | | 10-pin, 3 Amp/50VAC electrical module with solder connection, miniature size | Flat A | No |
E2A | Electrical Modules | | 20-pin, 3 Amp/50VAC electrical module with solder connection, miniature size, all one-piece housing. Not compatible with E20. | Flat A | No |
E3A | Electrical Modules | | 30-pin, 3 Amp/50VAC, Electrical module with solder connection, miniature-sized, all one-piece housing. Not compatible with E30. | Flat A | No |
M8-005 | Electrical Modules | | 8-Pin Discrete Pass-through Electrical Module, QC-005, M8 connector, 1.5 Amp/30VAC | Flat A | No |
|
|
|
|
|
|
Tool Stand Mounting Options
Click
here
for a complete list of Tool Stand information and components.
|
Option Name: |
Tooling Plate, Horizontal |
Part Number: |
9120-TSS-HBQ-7123 |
Description: |
TSS Tooling Interface Plate for QC-5,11 - Blank |
|
Mounting Modules: |
9120-TSS-MMB-7124 |
Sensor Module: |
Carrier (9120-TSS-SM-3315) included with Mounting Module. Sensor ordered separately. |
|
Customer Drawings:
Notes:
- 9120-TSS-HBQ-7123 - Actual weight = 0.67 lb (0.3 kg).
- Optional prox sensor available from ATI; included holder mounts to most 8mm round prox sensors.
- Tooling Plate listed has blank customer interface.
|
|
|
|
Option Name: |
Pin & Rack, Tooling Plate, Pins |
Part Number: |
9120-TSS-HVQ-3314 |
Description: |
TSS Tooling Interface Plate for QC-5, 10, 11 - 3 pins |
|
Rack Assembly: |
9120-TSS-MMV-3310 |
Sensor Module: |
9120-TSS-SM-3315 (Carrier only, sensor ordered separately) |
|
Customer Drawings:
Notes:
- Uses pins 3700-20-3303 (Qty 3).
- Mounts to: Tool Adapter Bar and Forward Adapter.
- Prox Sensor available - see 9120-TSS-SM-3315.
- Tooling Plate listed has blank customer interface.
|
|
|
|
Option Name: |
Mounting Module, Narrow |
Part Number: |
9120-TSS-MMB-7124 |
Description: |
TSS Mounting Module |
|
Sensor Module: |
Carrier (9120-TSS-SM-3315) included with Mounting Module. Sensor ordered separately. |
|
Customer Drawings:
Notes:
- Optional Prox Sensor available - see 9120-TSS-SM-3315.
- Mounts to: 9120-TSS-PM, 9120-TSM-PM, and 9120-TSM-HM (don't use with 9120-TSS-HM).
|
|
|
|