简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-1510  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-1510

 

 

Product Advantages
  • Modular Construction: High power, coolant, servo, control and signal modules, and discrete signal capabilities are built into separate modules making maintenance easy - increasing commonality and flexibility for the customer.
  • Extremely High Payload and Moment Capacity: The QC-1510 uses three QC-510 locking mechanisms to achieve strength and proven reliability.
  • Internally Routed Cabling: Supports integrated valve and DeviceNet options - making it easy to add and remove the valve.
  • Stack Height when Locked: 5.756 in. (146.2 mm) (Does not include required interface plate).
  • Integrated lock and unlock sensing available.
QC-1510 Tool Changer (Master and Tool)
QC-1510 Tool Changer (Master and Tool)

.



Skip Navigation Links.