Suggested Payload Limit: |
6600 lb |
Locking Force @ 80 psi (5.5 bar): |
26000 lb |
Static Moment Capacity (X & Y): |
97500 lbf-in |
Static Moment Capacity (Z): |
111000 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Weight - when coupled: |
142 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,065 in |
|