简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-110  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-110

 

 

Product Advantages
  • Excellent strength-to-weight ratio.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Internal Lock/Unlock sensing reduces stack height.
  • No SIP required.
  • Supports DeviceNet electrical modules.
  • Bolts directly to 125 mm bolt circle.
  • Interface plates available for other bolt circles.
  • Ready-to-Lock sensor is standard with DeviceNet. Can be ordered separately for all other applications.
QC-110 Master and Tool plate with T19 electrical module
QC-110 Master and Tool plate with T19 electrical module

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 330 lb
Locking Force @ 80 psi (5.5 bar): 2700 lb
Static Moment Capacity (X & Y): 6940 lbf-in
Static Moment Capacity (Z): 6940 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0006 in
Weight - when coupled: 13 lb
Master Weight: 8 lb
Tool Weight: 5 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,12 in
Pneumatic Pass-through Ports (qty) Size: Standard QC-110 has (8) 3/8 NPT and G14 has (8) G 1/4 (BSPP)



Skip Navigation Links.