Suggested Payload Limit: |
35 lb |
Static Moment Capacity (X & Y): |
220 lbf-in |
Weight - when coupled: |
1,35 lb |
Pneumatic Pass-through Ports (qty) Size: |
(4) 1/8 NPT |
|
9230-20-2945.pdf |
MC-16 Manual Tool Changer Drawing
|
9630-20-MC16.pdf |
MC-16 Manual Tool Changer Drawing
|
9630-20-MC16-E-NP.pdf |
MC-16 Manual Coupler with Quick Action Screw Lock Drawing
|
|
Control and Signal Modules
KE7 | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules | | K-style Ethernet (M12, 4-Pin D-Coded Receptacle) and Power (M8, 3-Pin Receptacle) Electrical Module | Flat A | No |
KE8 | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules | | K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module | Flat A | No |
S5EPD | Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules | | Ethernet Module with Viton Seals, Potted | Flat A | No |
|
Electrical Modules
D15 | Electrical Modules | | 15-pin, 3 Amp/50VAC electrical module with low-power D-sub connector | Flat A | No |
K12 | Electrical Modules | T | 12-pin, 2 Amp/50VDC electrical module with 12 mm Industrial Connector, sealed and No-Touch | Flat A | No |
K14M8A Family (Tools) | Electrical Modules | M | Electrical Module with Junction Box with 4 to 6 M8, 3- and 4-Pin Connectors. | Flat A | No |
K19 Family | Electrical Modules | | 19-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K21 | Electrical Modules | | 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) | Flat A | No |
K26 Family | Electrical Modules | | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch | Flat A | No |
K5-M,K0-T | Electrical Modules | | Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector | Flat A | No |
KF14 | Electrical Modules | | 19-pin (14 pins available for customer use), 3A/50VDC, M16 connector with 16 Tool-ID (Tool side only) | Flat A | No |
KF19 Family | Electrical Modules | | 19-pin, 3 Amp/50VDC electrical module with M16-style connector | Flat A | No |
KM14 | Electrical Modules | | 14-pin (12 pins at 5 Amp/250VAC and 2 pins at 13 Amp/250VAC) electrical module | Flat A | No |
|
|
|
|
|
|
No 3D models for this product are currently available. See your Account Representative for more information.
|
Tool Stand Mounting Options
Click
here
for a complete list of Tool Stand information and components.
|