Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Radially Compliant Deburring Model RD-390-NL-E  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > RD-390-NL-E

Attention: An upgraded version of this item is available.

Current Product Benefits Interchangeable
RCV-390 22% lighter (RCV-390 = 9.75 lbs) than the RD-390 (12.5 lbs) and is priced $500 less than the RD-390. Yes


Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Lube-free vane motor (use of lubricated air is optional).
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on side of deburring unit.
  • Can utilize many industrial finishing media including tungsten-carbide burrs, brushes, and flap wheels.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RD-390-NL-E Deburring Tool
RD-390-NL-E Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 12,5 lb
Compliance Travel @ Collet 0,3 in
Compliance Travel Recommended 0,15 in
Compliance Force (Pneumatically Variable) 5 lbf - 15 lbf
Idle Speed 5600 rpm
Air Consumption 19 CFM - 22 CFM
Air Connections (Spindle) 1/4 NPT with G1/4 Adapter
Air Connections (Compliance) 5/32" Tube
Collet DA200 8mm + 6mm
Power 390 W @ 2600 rpm
Mounting Feature Side