简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Radially Compliant Deburring Model RCT-151  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > RCT-151



Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Turbine motor with clean air (no oil) requires less air and can be vented to atmosphere.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on rear or side of deburring unit.
  • Utilizes standard tungsten-carbide industrial bits.
  • Minimal chatter and vibration.
  • Great replacement for hand deburring operations.
Radially Compliant 151 Watt Deburring Tool
Radially Compliant 151 Watt Deburring Tool

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 2,3 lb
Compliance Travel @ Collet 0,25 in
Compliance Travel Recommended 0,12 in
Compliance Force (Pneumatically Variable) 0,2 lbf - 1,3 lbf
Idle Speed 65000 rpm
Air Consumption 3 CFM - 8 CFM
Air Connections (Spindle) 1/8 NPT (1/8 BSPP for euro models)
Air Connections (Compliance) 1/8 NPT (1/8 BSPP for euro models)
Collet 1/8" standard (others available)
Power 151 W @ 65000 rpm
Mounting Feature Side and Rear Patterns