Part Number | Type | Description | Application | Product Image |
9005-50-1028 | Adapter Plate |
- Dovetail Blank Kit "Style B" (RC660 Series, RC1000 series)
| |
|
9005-50-6192 | Adapter Plate |
- Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
| |
|
9005-50-6091 | Adapter Plate |
- Bench Mount Adapter "Style A" (RCV490)
| |
|
9150-RC-T-4230 | Collet Accessory |
- Bur Setting Fixture (RC/RS Tools)
| |
|
3710-50-1471 | Collet Accessory |
| |
|
3710-50-1466 | Collet Accessory |
| |
|
3710-50-1463 | Collet Accessory |
| |
|
3710-50-1464 | Collet Accessory |
| |
|
3710-50-1465 | Collet Accessory |
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
9005-50-6166 | Pneumatic Accessory |
- Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. tubing for compliance air (5/32").
- Supplied with 10ft. tubing for motor air (3/8").
| Coalescing Filter Regulator Air Prep Kit with Compliance (Dry Air).
Air inlet 1/2" NPT.
Air outlet 5/32" tube fitting (Compliance).
Air outlet 3/8" tube fitting (Motor). |
|
|
Controls Compatible with this Model:
|
9630-50-RCE-710.pdf |
Radially Compliant Electric Deburring Tool Customer Drawing, 710 Watts, 13000 rpm
|
|
9640-50-1044.pdf |
RCE-710 Quick Start Guide
|
9610-50-1040.pdf |
Radially Compliant Electric Deburring Tool Manual
|
|
9005-50-6091 |
Interface Plate Kit, Benchmount Style A to (4) M6, (2) Dowel 6, 7.5" x 4.5"
|
9150-RCE-710 |
Radially Compliant Electric Motor Deburring Tool, 710 Watts, 13000 rpm
|
9005-50-1028 |
Rear Mount Adapter Kit (RC660 Series, RC1000 series)
|
9005-50-6192 |
Interface Plate Kit, Dovetail Style B to BC 50, (4) M6, Boss 31.5, Dowel 6
|
3700-50-9210 |
IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6
|
|
* For use with Central Vacuum system
** All units supplied with ‘Hook and Loop’ pads
|