Part Number | Type | Description | Application | Product Image |
9005-50-6091 | Adapter Plate |
- Bench Mount Adapter "Style A" (RCV490)
| |
|
9005-50-6143 | Adapter Plate |
- Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank
| |
|
9005-50-6119 | Chuck Accessory |
- 3mm / .125" Chuck for round shank files
| |
|
9005-50-6121 | Chuck Accessory |
- 6mm / .25" Chuck for round shank files
| |
|
9005-50-6120 | Chuck Accessory |
- 4mm Chuck for round shank files
| |
|
3710-50-1462 | File |
- Triangular File for acute internal angles or to clear out square corners
| |
|
3710-50-1459 | File |
- Rectangular File for General Purpose work, accessing deep cavities
| |
|
3710-50-1461 | File |
- Half Round File for use on flat, concave or convex surfaces. Great for Cylindrical Surfaces
| |
|
3710-50-1460 | File |
- Round File for complex geometries such as opening holes or slots, accessing deep cavities
| |
|
9005-50-6174 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9005-50-6165 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
|
Controls Compatible with this Model:
|
9610-50-1028.pdf |
Reciprocating File Deburring Tool Manual (9150-CRT-12-5)
|
|
9005-50-6143 |
Interface Plate Kit, Dovetail Style B to 100mm Axial Offset Blank
|
9150-CRT-12-5 |
Compliant Reciprocating Tool, 12K Strokes per Minute, 5mm Stroke
|
9005-50-6091 |
Interface Plate Kit, Benchmount Style A to (4) M6, (2) Dowel 6, 7.5" x 4.5"
|
3700-50-9210 |
IP, MR Benchmount IP to BC 50, (4) M6, Boss 31.5, Dowel 6
|
|
* For use with Central Vacuum system
** All units supplied with ‘Hook and Loop’ pads
|
Compliance Travel |
0,32 in |
Compliance Travel Recommended |
0,16 in |
Compliance Force |
4 lbf - 14 lbf |
Idle Speed |
12000 Strokes Per Minute (SPM) |
Air Consumption (Stall) |
6 CFM |
Air Connections (Spindle) |
3/8" /10mm Tube |
Air Connections (Compliance) |
5/32" / 4mm Tube |
Mounting Feature |
Side and Rear Patterns |
|