Max Burr Compensation |
0,16 in |
Recommended Burr Compensation |
0,08 in |
Axial Force Range |
1,9 lb - 7,4 lb |
Cutting File Surface Speed |
25 ft/sec - 35 ft/sec |
Cutting File Rotation Speed |
18000 - 25000 rpm |
|
Part Number | Type | Description | Application | Product Image |
9005-50-6094 | Adapter Plate |
| |
|
9150-HIAC-4579-C2 | Burr |
- Tungsten Carbide Burr, C2 Micro-Grain.
- 90° Cone Shape, 16mm Diameter.
- 20.3m Overall Length.
- 24 Teeth, Straight Flutes.
- 3° Negative Rake Angle.
| General Purpose Deburring (i.e., Ferrous Materials) |
|
9150-HIAC-4579-C5 | Burr |
- Tungsten Carbide Burr, C5 Micro-Grain.
- 90° Cone Shape, 16mm Diameter.
- 20.3mm Overall Length.
- 24 Teeth, Straight Flutes.
- 3° Negative Rake Angle.
| Deburring Alloy Steels, Increased Wear Resistance, and Longer Tool Life |
|
9150-HIAC-4153-C5 | Burr |
- Tungsten Carbide Burr, C5 Micro-Grain.
- 90° Cone Shape, 16mm Diameter.
- 20.3mm Overall Length.
- 27 Teeth, Spiral Flutes.
- 3° Positive Rake Angle.
| General Purpose Deburring. Improved Surface Finish on Most Materials |
|
9150-43967 | Burr |
- Tungsten Carbide Burr.
- 90° Cone Shape, 16mm Diameter.
- 20.3mm Overall Length.
- 16 Teeth, Straight Flutes, Chip Breaker.
- 5° Negative Rake Angle.
| Deburring Reinforced Plastics and Composites |
|
9150-HIAC-1010-C2 | Burr |
- Tungsten Carbide Burr, C2 Micro-Grain.
- 80° Cone Shape, 16mm Diameter.
- 24mm Overall Length.
- 24 Teeth, Straight Flutes.
- 3° Negative Rake Angle.
| General Purpose Deburring of Non-Ferrous Materials (i.e., Aluminum) |
|
9005-50-6174 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance & Oil Level Switch (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9005-50-6164 | Pneumatic Accessory |
- Regulator, 1-60 psi, 1/4 NPT.
- Inlet: 1/4" NPT.
- Outlet: 1/4" NPT.
| |
|
9005-50-6165 | Pneumatic Accessory |
- Filter Regulator Lubricator Air Prep Kit with Compliance (Standard Lubrication Rate).
- Air inlet 1/2" NPT.
- Air outlet: 5/32" tube fitting (Compliance), 3/8" tube fitting (Motor).
- Supplied with 10ft. Tubing for compliance air (5/32").
- Supplied with 10ft. Tubing for motor air (3/8").
| |
|
9150-XMC | Pneumatic Accessory |
- Muffler and Oil Recovery Device
| |
|
|
Controls Compatible with this Model:
|
9230-50-1071.pdf |
Pneumatic Diagram, AC Tools
|
9230-50-1077.pdf |
AC Tool Adapter Kit Customer Drawing
|
9630-50-AC-180.pdf |
AC-180 Deburring Tool Drawing
|
|
9610-50-1029.pdf |
Axially Compliant Robotic Deburring Tools Speedeburr Manual (9150-AC-90 and 9150-AC-180)
|
9640-50-1018.pdf |
Recommended pneumatic layout for lubrciated (vane type) motors.
|
|
9005-50-6094 |
AC Tool Adapter Kit
|
9150-AC-180, shown with 9005-50-6094 adapter plate |
Axially-Compliant Straight Deburring Tool, shown with 9005-50-6094 adapter plate
|
9150-XMC |
Muffler and Oil Recovery Device
|
|
* For use with Central Vacuum system
** All units supplied with ‘Hook and Loop’ pads
|