简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Axially Compliant Finishing Tool Model ACT-390  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > ACT-390



Product Advantages
  • Also known as the VersaFinish, these finishing tools are robust, low-speed, high-torque air tools with an axially floating spindle, suitable for a multitude of robotic and non-robotic material finishing operations on aluminum, plastic, steel, etc.
  • Robust vane-type air motor with gear reduction designed with rugged components.
  • High-torque performance.
  • Floating axial compliance.
  • The axial motion allows fast and simple programming of the robot.
  • Optional sensors: All units are supplied with a Forward (-F) sensor to detect when the media is in contact with the work piece. Other options are available: -R = Retract Sensor (spindle pushed fully back).
ACT-390 with Nylon Brush (not included)
ACT-390 with Nylon Brush (not included)