Angular Displacement
|
±11°
|
Torsional Displacement
|
±20°
|
Axial Displacement
|
0,22 in
|
Max. Air Pressure Setting
|
90 psi
|
Weight
|
0,7 lb
|
Moment Break-Away **
|
60 lbf-in - 250 lbf-in
|
Torque Break-Away *
|
220 lbf-in
|
Axial Break-Away *
|
200 lb
|
* At 90 psi
** In a pressure range of 20-90 psi
Performance Data
NOTE: Moment graphs based on point of switch opening at approximately 1 degree deflection.
|
9230-60-1085.pdf |
SR-61 Collision Sensor Replacement Parts (Previous Version)
|
9230-60-1180.pdf |
SR-61 Collision Sensor (Improved Switch Version)
|
9230-60-1181.pdf |
SR-61 Collision Sensor Replacement Parts (Improved Switch Version)
|
|
9610-60-1014.pdf |
SR-61 Switch Replacement Instruction Manual
|
9610-60-1008.pdf |
SR-48, SR-61, SR-81, SR-101, SR-131, SR-176, and SR-221 Installation Instructions for Coolant Protection Boot (C5)
|
9610-60-1006.pdf |
SR-61 Collision Sensor Product Manual
|
|
|
|
|
|
|
8590-9909999-15 |
3-pin Straight, Screw on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-07 |
3-pin Straight, Snap on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-06 |
3-pin 90 Degree, Snap on Connector |
High-Flex |
Flying Lead |
5 Meter |
8590-9909999-48 |
3-pin Straight, Screw on Connector |
High-Flex |
Flying Lead |
10 Meter |
8590-9909999-89 |
3-pin 90 Degree, Screw on Connector |
High-Flex |
Flying Lead |
10 Meter |
9160-C-3PF-4EM-050 |
3-pin Straight, Screw on Connector |
High-Flex |
4-pin Euro (M12) Male Connector |
5 Meter |
|