$ EZ-EDS Version 3.34.1.20231010 Generated Electronic Data Sheet [File] DescText = "9128-CYE1-M QC Control Module Ethernet/IP"; CreateDate = 01-04-2021; CreateTime = 09:35:57; ModDate = 02-05-2024; ModTime = 10:37:12; Revision = 1.0; HomeURL = "https://www.ati-ia.com"; [Device] VendCode = 555; VendName = "ATI Industrial Automation"; ProdType = 43; ProdTypeStr = "Generic Device"; ProdCode = 1089; MajRev = 1; MinRev = 1; ProdName = "CYE1-M"; Catalog = "9128-CYE1-M"; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Output Size", $ name "", $ units "", $ help string 1,1,1, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param2 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC7, $ Data Type 2, $ Data Size in bytes "Input Size", $ name "", $ units "", $ help string 3,3,3, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param3 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "RPI Range", $ name "", $ units "", $ help string 1000,3200000,10000, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places [Assembly] Revision = 2; Object_Name = "Assembly Object"; Object_Class_Code = 0x04; Assem100 = "Input Data", , 3, 0x0001, ,, 11584,; Assem150 = "Output Data", , 1, 0x0001, ,, 11584,; [Connection Manager] Object_Name = "Connection Manager Object"; Object_Class_Code = 0x06; Connection1 = 0x04030002, $ 0-15 = supported transport classes $ 16 = trigger: cyclic $ 17 = trigger: change of state $ 18 = trigger: application $ 19-23 = trigger: reserved $ 24 = application type: listen-only $ 25 = application type: input-only $ 26 = application type: exclusive-owner $ 27 = application type: redundant-owner $ 28-30 = reserved $ 31 = Direction: Client = 0 / Server = 1 0x44640405, $ 0 = O->T fixed size supported $ 1 = O->T variable size supported $ 2 = T->O fixed size supported $ 3 = T->O variable size supported $ 4-5 = O->T number of bytes per slot (obsolete) $ 6-7 = T->O number of bytes per slot (obsolete) $ 8-10 = O->T Real time transfer format $ 11 = reserved $ 12-14 = T->O Real time transfer format $ 15 = reserved $ 16 = O->T connection type: NULL $ 17 = O->T connection type: MULTICAST $ 18 = O->T connection type: POINT2POINT $ 19 = O->T connection type: reserved $ 20 = T->O connection type: NULL $ 21 = T->O connection type: MULTICAST $ 22 = T->O connection type: POINT2POINT $ 23 = T->O connection type: reserved $ 24 = O->T priority: LOW $ 25 = O->T priority: HIGH $ 26 = O->T priority: SCHEDULED $ 27 = O->T priority: reserved $ 28 = T->O priority: LOW $ 29 = T->O priority: HIGH $ 30 = T->O priority: SCHEDULED $ 31 = T->O priority: reserved Param3,Param1,Assem150, $ O->T RPI, size, format Param3,Param2,Assem100, $ T->O RPI, size, format ,, $ proxy config size, format ,, $ target config size, format "Exclusive Owner", $ Connection Name "", $ help string "20 04 24 05 2C 96 2C 64"; $ Path Connection2 = 0x02030002, $ 0-15 = supported transport classes $ 16 = trigger: cyclic $ 17 = trigger: change of state $ 18 = trigger: application $ 19-23 = trigger: reserved $ 24 = application type: listen-only $ 25 = application type: input-only $ 26 = application type: exclusive-owner $ 27 = application type: redundant-owner $ 28-30 = reserved $ 31 = Direction: Client = 0 / Server = 1 0x44640305, $ 0 = O->T fixed size supported $ 1 = O->T variable size supported $ 2 = T->O fixed size supported $ 3 = T->O variable size supported $ 4-5 = O->T number of bytes per slot (obsolete) $ 6-7 = T->O number of bytes per slot (obsolete) $ 8-10 = O->T Real time transfer format $ 11 = reserved $ 12-14 = T->O Real time transfer format $ 15 = reserved $ 16 = O->T connection type: NULL $ 17 = O->T connection type: MULTICAST $ 18 = O->T connection type: POINT2POINT $ 19 = O->T connection type: reserved $ 20 = T->O connection type: NULL $ 21 = T->O connection type: MULTICAST $ 22 = T->O connection type: POINT2POINT $ 23 = T->O connection type: reserved $ 24 = O->T priority: LOW $ 25 = O->T priority: HIGH $ 26 = O->T priority: SCHEDULED $ 27 = O->T priority: reserved $ 28 = T->O priority: LOW $ 29 = T->O priority: HIGH $ 30 = T->O priority: SCHEDULED $ 31 = T->O priority: reserved Param3,0,, $ O->T RPI, size, format Param3,Param2,Assem100, $ T->O RPI, size, format ,, $ proxy config size, format ,, $ target config size, format "Input Only", $ Connection Name "", $ help string "20 04 24 05 2D 00 F0 FF 2C 64"; $ Path Connection3 = 0x01030002, $ 0-15 = supported transport classes $ 16 = trigger: cyclic $ 17 = trigger: change of state $ 18 = trigger: application $ 19-23 = trigger: reserved $ 24 = application type: listen-only $ 25 = application type: input-only $ 26 = application type: exclusive-owner $ 27 = application type: redundant-owner $ 28-30 = reserved $ 31 = Direction: Client = 0 / Server = 1 0x44240305, $ 0 = O->T fixed size supported $ 1 = O->T variable size supported $ 2 = T->O fixed size supported $ 3 = T->O variable size supported $ 4-5 = O->T number of bytes per slot (obsolete) $ 6-7 = T->O number of bytes per slot (obsolete) $ 8-10 = O->T Real time transfer format $ 11 = reserved $ 12-14 = T->O Real time transfer format $ 15 = reserved $ 16 = O->T connection type: NULL $ 17 = O->T connection type: MULTICAST $ 18 = O->T connection type: POINT2POINT $ 19 = O->T connection type: reserved $ 20 = T->O connection type: NULL $ 21 = T->O connection type: MULTICAST $ 22 = T->O connection type: POINT2POINT $ 23 = T->O connection type: reserved $ 24 = O->T priority: LOW $ 25 = O->T priority: HIGH $ 26 = O->T priority: SCHEDULED $ 27 = O->T priority: reserved $ 28 = T->O priority: LOW $ 29 = T->O priority: HIGH $ 30 = T->O priority: SCHEDULED $ 31 = T->O priority: reserved Param3,0,, $ O->T RPI, size, format Param3,Param2,Assem100, $ T->O RPI, size, format ,, $ proxy config size, format ,, $ target config size, format "Listen Only", $ Connection Name "", $ help string "20 04 24 05 2D 00 F1 FF 2C 64"; $ Path Connection4 = 0x02030002, $ 0-15 = supported transport classes $ 16 = trigger: cyclic $ 17 = trigger: change of state $ 18 = trigger: application $ 19-23 = trigger: reserved $ 24 = application type: listen-only $ 25 = application type: input-only $ 26 = application type: exclusive-owner $ 27 = application type: redundant-owner $ 28-30 = reserved $ 31 = Direction: Client = 0 / Server = 1 0x44640305, $ 0 = O->T fixed size supported $ 1 = O->T variable size supported $ 2 = T->O fixed size supported $ 3 = T->O variable size supported $ 4-5 = O->T number of bytes per slot (obsolete) $ 6-7 = T->O number of bytes per slot (obsolete) $ 8-10 = O->T Real time transfer format $ 11 = reserved $ 12-14 = T->O Real time transfer format $ 15 = reserved $ 16 = O->T connection type: NULL $ 17 = O->T connection type: MULTICAST $ 18 = O->T connection type: POINT2POINT $ 19 = O->T connection type: reserved $ 20 = T->O connection type: NULL $ 21 = T->O connection type: MULTICAST $ 22 = T->O connection type: POINT2POINT $ 23 = T->O connection type: reserved $ 24 = O->T priority: LOW $ 25 = O->T priority: HIGH $ 26 = O->T priority: SCHEDULED $ 27 = O->T priority: reserved $ 28 = T->O priority: LOW $ 29 = T->O priority: HIGH $ 30 = T->O priority: SCHEDULED $ 31 = T->O priority: reserved Param3,0,, $ O->T RPI, size, format Param3,Param2,Assem100, $ T->O RPI, size, format ,, $ proxy config size, format ,, $ target config size, format "Input Only Ext", $ Connection Name "", $ help string "20 04 24 05 2D 00 F2 FF 2C 64"; $ Path Connection5 = 0x01030002, $ 0-15 = supported transport classes $ 16 = trigger: cyclic $ 17 = trigger: change of state $ 18 = trigger: application $ 19-23 = trigger: reserved $ 24 = application type: listen-only $ 25 = application type: input-only $ 26 = application type: exclusive-owner $ 27 = application type: redundant-owner $ 28-30 = reserved $ 31 = Direction: Client = 0 / Server = 1 0x44240305, $ 0 = O->T fixed size supported $ 1 = O->T variable size supported $ 2 = T->O fixed size supported $ 3 = T->O variable size supported $ 4-5 = O->T number of bytes per slot (obsolete) $ 6-7 = T->O number of bytes per slot (obsolete) $ 8-10 = O->T Real time transfer format $ 11 = reserved $ 12-14 = T->O Real time transfer format $ 15 = reserved $ 16 = O->T connection type: NULL $ 17 = O->T connection type: MULTICAST $ 18 = O->T connection type: POINT2POINT $ 19 = O->T connection type: reserved $ 20 = T->O connection type: NULL $ 21 = T->O connection type: MULTICAST $ 22 = T->O connection type: POINT2POINT $ 23 = T->O connection type: reserved $ 24 = O->T priority: LOW $ 25 = O->T priority: HIGH $ 26 = O->T priority: SCHEDULED $ 27 = O->T priority: reserved $ 28 = T->O priority: LOW $ 29 = T->O priority: HIGH $ 30 = T->O priority: SCHEDULED $ 31 = T->O priority: reserved Param3,0,, $ O->T RPI, size, format Param3,Param2,Assem100, $ T->O RPI, size, format ,, $ proxy config size, format ,, $ target config size, format "Listen Only Ext", $ Connection Name "", $ help string "20 04 24 05 2D 00 F3 FF 2C 64"; $ Path [Port] Object_Name = "Port Object"; Object_Class_Code = 0xF4; Port1 = TCP, "TCP/IP", "20 F5 24 01", 2, 0, ; [Capacity] TSpec1 = TxRx, 1, 1000; TSpec2 = TxRx, 256, 1000; [TCP/IP Interface Class] Revision = 4; Object_Name = "TCP/IP Interface Object"; Object_Class_Code = 0xF5; MaxInst = 1; Number_Of_Static_Instances = 1; Max_Number_Of_Dynamic_Instances = 0; Class_Attributes = 1, 2, 3, 6, 7; Instance_Attributes = 1, 2, 3, 4, 5, 6, 8, 9, 10, 11, 13; Class_Services = 0x01, 0x0E; Instance_Services = 0x01, 0x0E, 0x10; [Ethernet Link Class] Revision = 4; Object_Name = "Ethernet Link Object"; Object_Class_Code = 0xF6; MaxInst = 3; Number_Of_Static_Instances = 3; Max_Number_Of_Dynamic_Instances = 0; Class_Attributes = 1, 2, 3, 6, 7; Instance_Attributes = 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11; Class_Services = 0x01, 0x0E; Instance_Services = 0x01, 0x0E, 0x10, 0x4C; InterfaceLabel1 = "Port 1"; InterfaceLabel2 = "Port 2"; InterfaceLabel3 = "Internal"; InterfaceType1 = 2; InterfaceType2 = 2; InterfaceType3 = 1; [QoS Class] Revision = 1; Object_Name = "QoS Object"; Object_Class_Code = 0x48; MaxInst = 1; Number_Of_Static_Instances = 1; Max_Number_Of_Dynamic_Instances = 0; Class_Attributes = 1; Instance_Attributes = 1, 4, 5, 6, 7, 8;