$ EZ-EDS Version 3.23.1.20171205 Generated Electronic Data Sheet [File] DescText = "ATI Tool Changer (DKE) EDS File"; CreateDate = 03-27-2007; CreateTime = 13:45:26; ModDate = 05-31-2018; ModTime = 10:54:13; Revision = 1.1; [Device] VendCode = 555; VendName = "ATI Industrial Automation"; ProdType = 7; ProdTypeStr = "General Purpose Discrete I/O"; ProdCode = 205; MajRev = 3; MinRev = 4; ProdName = "ATI TOOL CHANGER (DK)"; [Device Classification] Class1 = EtherNetIP; [Params] Param99 = 0, $ reserved, shall equal 0 ,"", $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC1, $ Data Type 1, $ Data Size in bytes "Placeholder", $ name "", $ units "", $ help string 0,1,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places [Assembly] Object_Name = "Assembly Object"; Object_Class_Code = 0x04; Assem1 = "Input Assembly", "20 04 24 07 30 03", 8, 0x0000, ,, 8,Param99; Assem2 = "Output Assembly", "20 04 24 25 30 03", 1, 0x0000, ,, 8,Param99; [Connection Manager] Object_Name = "Connection Manager Object"; Object_Class_Code = 0x06; Connection1 = 0x04010002, $ TRIGGER AND TRANSPORT MASK $ BIT=VAL DESCRIPTION $ 0 = 0 (class 0:null) $ 1 = 1 (class 1:dup. detect) $ 2 = 0 (class 2:acknowledged) $ 3 = 0 (class 3:verified) $ 4 = 0 (class 4:non-block) $ 5 = 0 (class 5:non-block, frag) $ 6 = 0 (class 6:multicast, frag) $ 7-15 = 0 (class :reserved) $ 16 = 1 (trigger: cyclic) $ 17 = 0 (trigger: cos) $ 18 = 0 (trigger: appl) $ 19-23 = 0 (trigger: reserved (must be zero)) $ 24 = 0 (transport type: listen-only) $ 25 = 0 (transport type: input-only) $ 26 = 1 (transport type: exclusive-owner) $ 27 = 0 (transport type: redundant-owner) $ 28-30 = 0 (reserved (must be zero)) $ 31 = 1 (client = 0 / server = 1) 0x44240405, $ CONNECTION PARAMETERS BIT ASSIGNMENTS $ BIT=VAL DESCRIPTION $ 0 = 1 (O=>T fixed) $ 1 = 0 (O=>T variable) $ 2 = 1 (T=>O fixed) $ 3 = 0 (T=>O variable) $ 4-7 = 0 (reserved (must be zero)) $ 8-10 = 4 (O=>T header (4 byte run/idle)) $ 11 = 0 (reserved (must be zero)) $ 12-14 = 0 (T=>O header (pure data)) $ 15 = 0 (reserved (must be zero)) $ 16 = 0 (O=>T connection type: NULL) $ 17 = 0 (O=>T connection type: MULTI) $ 18 = 1 (O=>T connection type: P2P) $ 19 = 0 (O=>T connection type: RSVD) $ 20 = 0 (T=>O connection type: NULL) $ 21 = 1 (T=>O connection type: MULTI) $ 22 = 0 (T=>O connection type: P2P) $ 23 = 0 (T=>O connection type: RSVD) $ 24 = 0 (O=>T priority: LOW) $ 25 = 0 (O=>T priority: HIGH) $ 26 = 1 (O=>T priority: SCHEDULED) $ 27 = 0 (O=>T priority: RSVD) $ 28 = 0 (T=>O priority: LOW) $ 29 = 0 (T=>O priority: HIGH) $ 30 = 1 (T=>O priority: SCHEDULED) $ 31 = 0 (T=>O priority: RSVD) ,1,Assem1, $ O=>T RPI, size in bytes, format ,8,Assem2, $ T=>O RPI, size in bytes, format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Exclusive Owner", $ connection name "", $ Help string "20 04 24 80 2C 25 2C 07"; $ exclusive owner path [Port] Object_Name = "Port Object"; Object_Class_Code = 0xF4; Port1 = TCP, "EtherNet/IP Port", "20 F5 24 01", 1, 0x00, ; [Capacity] MaxIOConnections = 10; MaxMsgConnections = 10; MaxConsumersPerMcast = 10; TSpec1 = Rx, 1, 500; TSpec2 = Tx, 8, 500;