$ Electronic Data Sheet For ATI Industrial Automation [File] DescText="ATI Discrete I/O"; CreateDate=03-02-2000; CreateTime=08:33:12; ModDate=08-09-2000; ModTime=09:20:00; Revision=1.04; [Device] VendCode = 555; $ Vendor Code ProdType = 7; $ Product Type ProdCode = 201; $ Product Code MajRev = 01; $ Major Rev (This matches identity object value from device) MinRev = 05; $ Minor Rev (This doesn't match value from device) VendName = "ATI Industrial Automation"; ProdTypeStr = "General Purpose Discrete I/O"; ProdName = "ATI"; Catalog = "ATIxxxx"; [IO_Info] Default = 0x0001; PollInfo = 0x000D, 1, 1; COSInfo = 0x0005, 1, 1; CyclicInfo = 0x0009, 1, 1; Input1= 1, $ 1 byte 0, $ All bits are significant 0x000D, $ polled,cos,cyclic "Status", $ Name 6, $ path size "20 04 24 01 30 03", $ assy obj inst 1 attr 3 " "; $ help Output1= 1, $ 1 byte 0, $ All bit are significant 0x000D, $ polled,cos,cyclic "Status", $ Name 6, $ path size "20 04 24 02 30 03", $ assy obj inst 2 attr 3 " "; $ help [ParamClass] MaxInst=23; Descriptor=0x0B; CfgAssembly=0; $ ************************************************************************** $ * Parameter Declarations For All Objects Included in the EDS * $ ************************************************************************** [Params] $ ************************************************************************** $ Identity Object Class; Code 01 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Message Router Object Class; Code 02 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ DeviceNet Object Class; Code 03 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Connection Object Class; Code 05 Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Acknowledge Handler Object Class; Code 2B Hex; $ ************************************************************************** $ $ Not Included in the EDS $ $ ************************************************************************** $ Assembly Object Class; Code 04 Hex; $ ************************************************************************** $ *************************************************************** $ * Class 4 Hex; Instance 7; Attribute 3; Polled Input Data ; * $ *************************************************************** Param1= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 04 24 07 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xD1, $Data Type (8-bit string) 1, $Data Size (1 Byte) "Assembly Inputs", $Name "", $Units "0 = OFF\n1 = ON", $Help String 0,0x7f,,,,,,,,,,0; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 4 Hex; Instance 37; Attribute 3; Output Data; * $ ******************************************************** Param2= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 04 24 25 30 03", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xD1, $Data Type (8-bit string) 1, $Data Size (1 Byte) "Assembly Outputs", $Name "", $Units "0 = OFF\n1 = ON", $Help String 0, 0x03, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ************************************************************************** $ Discrete Input Point Object Class; Code 08 Hex; $ ************************************************************************** $ ******************************************************** $ * Class 8 Hex; Instance 1; Attribute 3; Value; * $ ******************************************************** Param3= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 01 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Tool Plate Latched", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 2; Attribute 3; Value; * $ ******************************************************** Param4= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 02 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Tool Plate Unlatched", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 3; Attribute 3; Value; * $ ******************************************************** Param5= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 03 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Unlatch Solenoid Energized", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 4; Attribute 3; Value; * $ ******************************************************** Param6= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 04 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Auxiliary Power Available", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 5; Attribute 3; Value; * $ ******************************************************** Param7= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 05 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Tool Plate Found", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 6; Attribute 3; Value; * $ ******************************************************** Param8= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 06 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Secondary Module Locked", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 8 Hex; Instance 7; Attribute 3; Value; * $ ******************************************************** Param9= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 08 24 07 30 03", $Path Size, and Path 0x0032, $Descriptor in Hex (R0,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Latch Solenoid Energized", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ************************************************************************** $ Discrete Output Point Object Class; Code 09 Hex; $ ************************************************************************** $ ******************************************************** $ * Class 9 Hex; Instance 1; Attribute 3; Value; * $ ******************************************************** Param10= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 01 30 03", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Latch Tool Plate", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 1; Attribute 5; Fault Action; * $ ******************************************************** Param11= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 01 30 05", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Latch Fault Action", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 1; Attribute 6; Fault Value; * $ ******************************************************** Param12= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 01 30 06", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Latch Fault Value", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 1; Attribute 7; Idle Action; * $ ******************************************************** Param13= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 01 30 07", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Latch Idle Action", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 1; Attribute 8; Idle Value; * $ ******************************************************** Param14= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 01 30 08", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Latch Idle Value", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 2; Attribute 3; Value; * $ ******************************************************** Param15= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 02 30 03", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Unlatch Tool Plate", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 2; Attribute 5; Fault Action; * $ ******************************************************** Param16= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 02 30 05", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Unlatch Fault Action", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 2; Attribute 6; Fault Value; * $ ******************************************************** Param17= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 02 30 06", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Unlatch Fault Value", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 2; Attribute 7; Idle Action; * $ ******************************************************** Param18= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 02 30 07", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Unlatch Idle Action", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************** $ * Class 9 Hex; Instance 2; Attribute 8; Idle Value; * $ ******************************************************** Param19= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 09 24 02 30 08", $Path Size, and Path 0x0023, $Descriptor in Hex (RW,MON,ENUM) 0xC1, $Data Type (BOOL) 1, $Data Size (1 Bit) "Unlatch Idle Value", $Name "", $Units "", $Help String 0, 1, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************************* $ * Class 64 Hex; Instance 1; Attribute 1; Latch # of No Loads * $ ******************************************************************* Param20= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 64 24 01 30 01", $Path Size, and Path 0x0030, $Descriptor in Hex (RO,MON) 0xC6, $Data Type (8 bit) 1, $Data Size (1 Bit) "Output 1 Tuning Parameter 1", $Name "", $Units "Contact Manufacturer For Definition.", $Help String 0, 128, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ******************************************************************* $ * Class 64 Hex; Instance 1; Attribute 2; Unlatch # of No Loads * $ ******************************************************************* Param21= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 64 24 01 30 02", $Path Size, and Path 0x0030, $Descriptor in Hex (RO,MON) 0xC6, $Data Type (8 bit) 1, $Data Size (1 Bit) "Output 2 Tuning Parameter 1", $Name "", $Units "Contact Manufacturer For Definition.", $Help String 0, 128, 0,,,,,,,,,; $Min, Max, Default, Unused Parameters $ *************************************************************************** $ * Class 64 Hex; Instance 1; Attribute 5; Latch # of No Loads 2 Transition * $ *************************************************************************** Param22= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 64 24 01 30 05", $Path Size, and Path 0x0021, $Descriptor in Hex (RW,MON) 0xC6, $Data Type (8 bit) 1, $Data Size (1 Bit) "Output 1 Tuning Parameter 2", $Name "", $Units "Do Not Modify This Parameter " "Without Contacting The Manufacturer.\n\n" "The Default Value For This Parameter is 1.\n\n" "Contact Manufacturer For Definition.", $Help String 1, 128, 1,,,,,,,,,; $Min, Max, Default, Unused Parameters $ ***************************************************************************** $ * Class 64 Hex; Instance 1; Attribute 1; Unlatch # of No Loads 2 Transition * $ ***************************************************************************** Param23= $Parameter Instance 0, $First Field Must Equal Zero!! 6,"20 64 24 01 30 06", $Path Size, and Path 0x0021, $Descriptor in Hex (RW,MON) 0xC6, $Data Type (8 bit) 1, $Data Size (1 Bit) "Output 2 Tuning Parameter 2", $Name "", $Units "Do Not Modify This Parameter " "Without Contacting The Manufacturer.\n\n" "The Default Value For This Parameter is 1.\n\n" "Contact Manufacturer For Definition.", $Help String 1, 128, 1,,,,,,,,,; $Min, Max, Default, Unused Parameters [EnumPar] $ Assembly Objects Param1= "Tool Plate Latched", "Tool Plate Unlatched", "Unlatch Solenoid Energized", "Auxiliary Power Available", "Tool Plate Found", "Secondary Module Locked", "Latch Solenoid Energized"; Param2= "Latch Tool Plate", "Unlatch Tool Plate"; $ Discrete Input Points Param3= "FALSE", "TRUE"; $DIP 1 Param4= "FALSE", "TRUE"; $DIP 2 Param5= "FALSE", "TRUE"; $DIP 3 Param6= "FALSE", "TRUE"; $DIP 4 Param7= "FALSE", "TRUE"; $DIP 5 Param8= "FALSE", "TRUE"; $DIP 6 Param9= "FALSE", "TRUE"; $DIP 7 $ Discrete Output Points $DOP 1 Param10= "OFF", "ON"; $DOP Value Param11= "Use Fault Value Attribute", "Hold Last State"; $DOP Fault Action Param12= "OFF", "ON"; $DOP Fault Value Param13= "Use Idle Value Attribute", "Hold Last State"; $DOP Idle Action Param14= "OFF", "ON"; $DOP Idle Value $DOP 2 Param15= "OFF", "ON"; $DOP Value Param16= "Use Fault Value Attribute", "Hold Last State"; $DOP Fault Action Param17= "OFF", "ON"; $DOP Fault Value Param18= "Use Idle Value Attribute", "Hold Last State"; $DOP Idle Action Param19= "OFF", "ON"; $DOP Idle Value