简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Radially Compliant Deburring Model RCV-490  
 
 
Skip Navigation LinksHome > Produtos > Ferramentas de Rebarbação Robótica > Modelos de Rebarbação Robótica > RCV-490



Product Advantages
  • Ideally suited for removal of parting lines and flash on parts.
  • Robust vane motor with oiled air.
  • Unit also deburrs edges, significantly reduces cycle time.
  • Built-in compliance reduces robot programming.
  • Cutting force adjustable on-the-fly.
  • Mounts to robot arm on side of deburring unit.
  • Can utilize many industrial finishing media including tungsten-carbide burrs, brushes, and flap wheels.
  • Minimal chattering and vibration.
  • Great replacement for hand deburring operations.
RCV-490 Deburring Tool (shown)
RCV-490 Deburring Tool (shown)

SpecificationsAccessoriesDrawingsManuals3D CAD Models


Weight (without mounts) 7,4 lb
Compliance Travel @ Collet 0,32 in
Compliance Travel Recommended 0,16 in
Compliance Force (Pneumatically Variable) 1,5 lbf - 12 lbf
Idle Speed 30000 rpm
Air Consumption 30 CFM - 40 CFM
Air Connections (Spindle) 3/8" Tube / 10 mm
Air Connections (Compliance) 5/32" Tube / 4 mm
Collet 1/4" standard (others available)
Power 490 W @ 15000 rpm
Mounting Feature Side and Rear Patterns