ATI Releases the Wireless F/T

Portable Device Wirelessly Streams Data from up to Six 6-Axis Transducers at a Time

Apex, NC,  julho 30, 2013
 

 

ATI Industrial Automation has just released the Wireless F/T, a small wireless transmitter for up to six ATI Multi-Axis Force/Torque transducers. It can be powered by its internal battery or an external power source, and it uses the 802.11a/b/g/n wireless standard at 2.4 GHz or 5.0 GHz. The Wireless F/T can stream up to 1200 six-axis measurements per second to the user’s host device for data collection, real-time motion control, or user-defined signal processing. Up to three transducers can be used with the WNet-3 Wireless F/T, and up to six transducers can be used with the WNet-6 Wireless F/T.

 

Product Features

  • Battery or externally powered 802.11a/b/g/n 2.4/5.0 GHz wireless transmitter and USB 2.0 device. Supports as many as six ATI transducers simultaneously.

  • Typical range is 30 m (98 ft), in an office-type environment. With unobstructed environments a 100 m (328 ft) range is possible.

  • Small enclosure with robust mounting feature:
    WNet-3 Wireless F/T: 150 mm × 82 mm × 19 mm (5.9 in × 3.2 in × 0.75 in), excluding mating connectors.
    WNet-6 Wireless F/T: 150 mm × 82 mm × 33 mm (5.9 in × 3.2 in × 1.3 in), excluding mating connectors.

  • Battery life is approximately one hour at full measurement rate with six transducers enabled, and is extended at lower data rates and/or by disabling one or more transducers. Five to ten minute low-battery warning indicator.

  • Includes a demo program and Java source code.
  • Certifications: FCC Mobile Device (US). The equipment should be installed and operated with a minimum distance of 20 cm from any person's body.
  • Pending Certifications: FCC (US), IC (Canada), and CE Mark (Europe).

 

Additional Capabilities

  • Multiple Power Options: Uses a removable 3.7V lithium-polymer rechargeable battery that can be charged internally or externally. The Wireless F/T can be powered from the USB connector, using an external, high-current, 5VDC power supply.
  • Removable Antenna: The Wireless F/T may be used without its external antenna allowing the unit to operate in a small space.

ATI’s Force/Torque Sensor System measures six components of force and torque (Fx, Fy, Fz, Tx, Ty, Tz) and features a compact design, hardened stainless steel construction, high-speed output, overload protection, span temperature compensation options, and high signal-to-noise ratio. ATI offers a wide range of custom and standard sensor models from 17 mm to 330 mm and include environmental protection (IP) on most models. With over 20 years of robotic end-effector innovation, ATI’s engineering department, the largest of its kind for a robotic tooling company, is focused on developing cost-effective, state-of-the-art products and solutions.

More information on the Wireless F/T here.

More information on our Force/Torque Sensors here.

 



More Featured Stories
 
HyperLink Robotic Sanding Made Easy with ATI’s AOV-10 and 3M Abrasives
(fev 2020) The Compliant Orbital Sander is the ideal solution for robotic surface treatment.

HyperLink ATI Industrial Automation makes TBJ Fast 50 List Again in 2019!
(dez 2019)

HyperLink ATI's Compliant Deburring Blade is now a UR+ Certified Solution
(nov 2019) The CDB also includes an option for Automatic Blade Changing.

HyperLink MESH and ATI Innovate a New Material Removal Solution
(nov 2019)

HyperLink ATI Tool Changers Optimize PrimeTest® Machining System
(nov 2019)