Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Discrete Modules: VC3  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > VC3

 

 

Product Advantages
  • Supports A/C voltage supply.
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • Sine V-Line connectors are provided for customer interface.
  • An integrated single solenoid valve (available on the JG2 and JG3 valve adapter modules) controls the tool changer locking mechanism.
  • 14 signal pass-throughs available for customer use.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the stand.
  • Field-wireable connector provided for Tool-ID.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Ready-to-Lock (R1), Lock, and Unlock sensor inputs provided.
  • Compact design package.

VC3 Modules (Master and Tool)
VC3 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VC3-MMDiscrete, 31 Pin V-Line connector, 19-pin Block, Supports A/C Service, TSI on Tool, lock/unlock and ready-to-lock sensors and Integrated Valve. Includes J series air/valve adapter block - Master side
9121-VC3-TTDiscrete, 21 Pin V-Line, 19-pin Block, Supports A/C Service, 14 Pass-throughs, Separate TSI on Tool and Tool ID Jumpers (Mates with VC3-M) - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Discrete Module, Supports A/C Service, 31-pin V-Line Connector, 19-pin Block, Supports L/U/R1 Sensors and an Integrated Single Solenoid Valve, TSI on Tool
Materials:
  • Aluminum housings/cover
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block
  • Clear Polycarbonate window.
Elec. Rating: 14 @ 5Amp/120 VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD