Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Discrete Modules: VB9  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > VB9

 

 

Product Advantages
  • The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
  • 24-pin DDK, MS-style connector provided for customer interface.
  • An integrated, single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • NPN (sinking-type) Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
  • Up to 12 pass-through signals available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-7) available.
  • Compact design package.

VB9 Modules (Master and Tool)
VB9 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VB9-MMDiscrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 24-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID - Master side
9121-VB9-TTDiscrete, 24-Pin DDK Connector, Tool Stand Interlock, 0-7 Tool-ID - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Discrete Module, Supports L/U/R1/R2 NPN Sensors and Integrated Valve, 24-Pin DDK Connector, TSI on Tool, 0-7 Tool-ID
Weight: Master x lbs (x kg)
Tool x lbs (x kg)
Materials:
  • Aluminum housing and cover
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Elec. Rating: Control Signals - 24VDC
Pass-through Signals - 5 Amp/250V
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD