Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Discrete Modules: SC6  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > SC6

 

 

Product Advantages
  • The SC6 discrete pass-through module is designed to pass electrical signals to I/O devices on the end-of-arm tooling. Up to 72 pass-through signals are available for customer use.
  • DDK brand, MS-style 35-pin and 37-pin connectors (male contacts) are provided on the SC6 Master module to support signal connections to customer specified I/O.
  • DDK brand, MS-style 35-pin and 37-pin connectors (female contacts) are provided on the SC6 Tool module.
  • Compliant spring probes are provided on the Master and fixed contact pins on the Tool. When the Tool Changer is coupled, the Master and Tool modules transfer signals and power across the spring probes and contact pins.
  • Flexible boots surround the pin blocks to seal the connections from moisture and liquid while coupled.

SC6 Modules (Master and Tool)
SC6 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-SC6-MMPass-Through Module with 37-Pin and 35-Pin DDK Connectors - Master side
9121-SC6-TTPass-Through Module with 37-Pin and 35-Pin DDK Connectors - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Pass-Through Module with 37-Pin and 35-Pin DDK Connectors
Materials:
  • Aluminum housings
  • Delrin covers
  • Precious-metal-plated contacts
  • Nitrile seals
  • Ultem and Delrin Pin Blocks.
Elec. Rating: See Manual - Specifications section.
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD