Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Electrical Modules: M12,M12L  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Electrical Modules > M12,M12L

 

 

Product Advantages
  • 12-pin,M12 connector.
  • 2 Amp/60VAC.
  • Left or right mounting bracket.

M12 Modules (Master and Tool) shown
M12 Modules (Master and Tool) shown

Part NumberSideNotes
9120-M12L-MMElectrical Module with 12-Pin, M12 connector, Left Mount - Master side
9120-M12-MMElectrical Module with 12-Pin, M12 connector, Right Mount - Master side
9120-M12L-TTElectrical Module with 12-Pin, M12 connector, Left Mount - Tool side
9120-M12-TTElectrical Module with 12-Pin, M12 connector, Right Mount - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Electrical Module with 12-Pin, M12 connector (Right or Left Mount)
Weight: M12 Master 0.11 lbs (0.05 kg)
M12 Tool 0.12 lbs (0.05 kg)
M12L Master 0.11 lbs (0.05 kg)
M12L Tool 0.12 lbs (0.05 kg)
Materials:
  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
# Pins: 12
Elec. Rating: 2 Amp/60VAC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD