Description: |
Low Profile Electrical Module with 0-9 Tool-ID and M8 Pigtail Connector |
Weight: |
Weights 0.10 lbs (0.05 kg) Tool 0.09 lbs (0.04 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
10 mA/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-K5M K0T.pdf |
K5-M,K0-T Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-K5-M |
Low Profile 0-9 Tool ID Master Module with M8 Pigtail Connector
|
9120-K0-T |
Low Profile 0-9 Tool ID Tool Module
|
|