Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules: GB8,GB8R  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > GB8,GB8R

 

 

Product Advantages
  • 8-pin, X-coded connector.
  • 0.5 Amp/48VDC.
  • Lightweight and small size.
  • Pin block sealed from moisture when coupled.
  • No-Touch contacts on Master module.
  • Patented design.
  • Mounts to J16 pattern.
  • Meets Cat6 requirements.

GB8 Modules (Master and Tool)
GB8 Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-GB8-MMGigabit Ethernet Pass-through Module for J16 Pattern - Master side
9120-GB8R-MMRadial Gigabit Ethernet Pass-through Module for J16 Pattern - Master side
9120-GB8R-TTRadial Gigabit Ethernet Pass-through Module for J16 Pattern - Tool side
9120-GB8-TTGigabit Ethernet Pass-through Module for J16 Pattern - Tool side
9120-GBC-TTProtective Cover Assembly (used when no Tool-side module is used) - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: Gigabit Ethernet Pass-through Module for J16 pattern.
Weight: GB8 Master 0.19 lbs (0.09 kg)
GB8 Tool 0.18 lbs (0.08 kg)
GB8R Master 0.36 lbs (0.16 kg)
GB8R Tool 0.35 lbs (0.16 kg)
Materials:
  • Aluminum housing
  • Delrin®.
# Pins: 8
Elec. Rating: 0.5 Amp/48VDC
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Phone:+1 919-772-0115 | Fax:+1 919-772-8259
Home
Products
Robotic Tool Changers
Force/Torque Sensors
Utility Couplers
Manual Tool Changers
Robotic Deburring Tools
Compliance Devices        
Robotic Collision Sensors
Library
Glossary
Video
3-D CAD
Software   
Company
News
Exhibits
Credit Application
Jobs
Privacy Policy
Contact Us
Sales and Support
Request Info
Register Products
Driving Directions
Site Map
© 2019 ATI Industrial Automation, Inc. All rights reserved.
 
 Join RIA Today

 Facebook_Icon   Twitter_Icon   YouTube_Icon