Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
DeviceNet Modules: DE45-M,DE90-T  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > DE45-M,DE90-T

 

 

Product Advantages
  • The DeviceNet Module allows for communication and control of the tool changer with Master and Tool side DeviceNet nodes. (ODVA compliance certified.)
  • A double-solenoid valve controls the tool changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI). Connector on the Master allows the solenoid valve to uncouple the tool changer ONLY when the Tool is in the Tool Stand.
  • Five (5) Tool ID (0-9) switches provided reporting Line, Robot and Tool number.
  • Ready-to-Lock (RTL), Lock, and Unlock sensor inputs provided.
  • The DE90 Tool 5-pin and 4-pin connectors are rotated 120 degrees for alternative cable exit direction.

DE45 Master and DE90 Tool
DE45 Master and DE90 Tool

Part NumberSideNotesEDS File
9120-DE45-MMDeviceNet module, double-solenoid valve - Master side9030-20-1002.eds
9120-DE90-TTDeviceNet module (5-pin and 4-pin connectors are rotated 120 degrees for alternative cable exit direction) - Tool side9030-20-1001.eds

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals

Description: DeviceNet module with double-solenoid valve, TSI on Master, Tool ID supporting line, robot, and Tool numbers. Tool side 5-pin and 4-pin connectors are rotated 120 degrees for alternative cable exit direction
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals.
Elec. Rating: ODVA - Standard (5-pin mini, DeviceNet
4-pin mini, Auxiliary power)
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3-D CAD