Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
DeviceNet Quick-Connect Modules: DB9  
 
 
Skip Navigation LinksHome > Products > Robotic Tool Changers > Modules and Accessories > Modules > Control and Signal Modules > DB9

 

 

Product Advantages
  • The DeviceNet Module allows for communication and control of the Tool Changer with Master-and Tool-side DeviceNet nodes. (ODVA compliance certified. Quick Connect compatible.)
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Supports Safety PLC control of integrated valve power source.
  • Five (5) independent Tool-ID switches, each reading a (0-9) position.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • An M12, 4-pin connector is provided on both the Master and Tool modules for passing three additional discrete signals.
  • Compact design package.

DB9 Modules (Master and Tool)
DB9 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-DB9-MMQuick Connect Capable DeviceNet Module with Standard Mini connector Interfaces with Aux Power Wiring for Safety PLC, Turck 4-Pin Connector for Discrete Pass-Through, SEM - Master side9030-20-1009.eds
9121-DB9-TTQuick Connect Capable DeviceNet Module with 5 Independent Switch Tool-ID and no TSI, Turck 4-Pin Connector for Discrete Pass-Through, SEM - Tool side9030-20-1010.eds

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Quick Connect Capable DeviceNet Module with Standard Mini Connector Interfaces with Aux Power Wiring for Safety PLC, Turck 4-Pin Connector for Discrete Pass-Through, with 5 Independent Switch Tool-ID and no TSI on the Tool, SEM
Weight: Master x.x lbs (x.x kg)
Tool x.x lbs (x.x kg)
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Elec. Rating: ODVA Compliant
Operational Temperature Range: -20 °F - 150 °F (-28.9 °C - 65.6 °C)
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
3D CAD Models