简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Products
Library
Company
Contact Us
Site Map
F/T Sensor: Mini40 IP65/IP68  
 
 
Skip Navigation LinksHome > Products > Force/Torque Sensors > F/T Models > Mini40 IP65/IP68



Product Advantages
  • The Mini40 has a compact, low-profile design with high capacity.
  • Extremely-High Strength: IP65 rated for protection against water spray. IP68 (4m) rated for submersion in fresh water to a depth of 4m. EDM wire-cut from high yield-strength stainless steel. Maximum allowable overload values are 4.2 to 18.9 times rated capacities.
  • High Signal-to-Noise Ratio: Silicon strain gages provide a signal 75 times stronger than conventional foil gages. This signal is amplified, resulting in near-zero noise distortion.

Note(s): IP68 sensors exhibit a decrease in Fz range related to submersion depth. See IP68 F/T Transducer Details in the Manuals tab under Addendums for detailed descriptions or contact your account representative.
Typical Applications
  • Telerobotics
  • Wet applications
  • Mechanical assembly
Mini40 IP65 Transducer
Mini40 IP65 Transducer

.