|
Specifications |
|||||
|
Model |
Flexdeburr 150 |
Flexdeburr 300 |
Flexdeburr 340 |
Flexdeburr 660 |
CNC Flexdeburr 340 |
|
Part Number |
9150-FDB150 |
9150-FDB-300 |
9150-FDB-340 |
9150-FDB-660 |
9150-FDBCNC-340 |
|
Power (Watts) |
150 |
300 |
340 |
660 s |
340 |
|
Motor Type |
Internally Governed, Air Turbine (Non Lubricated) |
||||
|
Idle Speed (RPM) |
65,000 |
30,000 |
40,000 |
40,000 |
40,000 |
|
Compliance Force |
.07 - 1.5 lbf |
1.5 - 9.5 lbf |
2.1-10.2 lbf |
1.5 - 9.5 lbf |
|
|
Compliance Travel |
+/- 5mm |
+/- 8mm |
+/- 9mm |
+/- 8mm |
|
|
Standard Collet |
ø1/8" |
ø1/4" |
ø1/4" |
ø1/4" |
|
|
Air Consumption
|
|
|
|
|
|
|
Air Connections |
|
Compliance: ø5/32 [4mm] Tube Compliance: 1/8 NPT |
Compliance: ø5/32 [4mm] Tube Compliance: 1/8 NPT |
(Integral Compliance Regulator) |
|
|
Robot Mounting |
|
|
|||
|
Bench Mounting |
Optional Bench Mount Plate Available |
N/A |
|||