$ EZ-EDS Version 3.9 Generated Electronic Data Sheet [File] DescText = "ATI Tool Changer (DKL) EDS File"; CreateDate = 08-06-2015; CreateTime = 09:23:35; ModDate = 05-02-2016; ModTime = 12:17:41; Revision = 1.1; HomeURL = "http://www.ati-ia.com"; [Device] VendCode = 555; VendName = "ATI Industrial Automation"; ProdType = 43; ProdTypeStr = "Generic Device"; ProdCode = 208; MajRev = 1; MinRev = 1; ProdName = "ATI Tool Changer (DKL)"; Catalog = "9121-DKL-M"; Icon = "ATI.ico"; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, ,, 0x0000, 0xC7, 2, "Assembly Output Size", "", "", 0,504,8, ,,,, ,,,, 0; Param2 = 0, ,, 0x0000, 0xC7, 2, "Assembly Input Size", "", "", 0,504,16, ,,,, ,,,, 0; Param3 = 0, ,, 0x0010, 0xC7, 2, "Input Data", "", "", 0,255,0, ,,,, ,,,, 0; Param4 = 0, ,, 0x0000, 0xC7, 2, "Output Data", "", "", 0,255,0, ,,,, ,,,, 0; Param5 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "Input_CP", $ name "", $ units "Input Connection Point", $ help string 101,101,101, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param6 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "Output_CP", $ name "", $ units "Output Connection Point", $ help string 100,100,100, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param7 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "InputOnly_CP", $ name "", $ units "Input Only Connection Point", $ help string 193,193,193, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param8 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "ListenOnly_CP", $ name "", $ units "Listen Only Connection Point", $ help string 192,192,192, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places [Assembly] Assem100 = "Bytes Out", , 504, 0x0000, ,, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4, 16,Param4; Assem101 = "Bytes In", , 504, 0x0000, ,, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3, 16,Param3; [Connection Manager] Connection1 = 0x04010002, $ Trigger and Transport 0x44644405, $ Point Multicast ,Param1,Assem100, $ OT RPI Size format ,Param2,Assem101, $ TO rpi size format ,, $ config 1 ,, $ config 2 "Exclusive Owner ", $ connection name "", $ help string "20 04 24 01 2C [Param6] 2C [Param5]"; $ path Connection2 = 0x01010002, $ Trigger and Transport 0x44244305, $ Point Multicast ,0,, $ OT RPI Size format ,Param2,Assem101, $ TO rpi size format ,, $ config 1 ,, $ config 2 "Listen only", $ connection name "Assembly Object In/Out Data", $ help string "20 04 24 01 2C [Param8] 2C [Param5]"; $ path Connection3 = 0x02010002, $ Trigger and Transport 0x44244305, $ Point Multicast ,0,, $ OT RPI Size format ,Param2,Assem101, $ TO rpi size format ,, $ config 1 ,, $ config 2 "Input Only", $ connection name "", $ help string "20 04 24 01 2C [Param7] 2C [Param5]"; $ path [Port] Port1 = TCP, "Port 1", "20 F5 24 01", 2; [Capacity] ConnOverhead = .004; $ Connection Overhead MaxIOConnections = 3; $ Maximum number of Class 1 Connections MaxMsgConnections = 6; $ Maximum number of Class 3 Connections TSpec1 = TxRx, 10, 2000; $ packets per sec @ 10 bytes TSpec2 = TxRx, 504, 1500; $ packets per sec @ 504 bytes [DLR Class] Revision = 3; MaxInst = 1; Number_Of_Static_Instances = 1; Max_Number_Of_Dynamic_Instances = 0; [TCP/IP Interface Class] Revision = 3; MaxInst = 1; Number_Of_Static_Instances = 1; Max_Number_Of_Dynamic_Instances = 0; [Ethernet Link Class] Revision = 3; MaxInst = 2; Number_Of_Static_Instances = 2; Max_Number_Of_Dynamic_Instances = 0; InterfaceLabel1 = "port1"; InterfaceLabel2 = "port2"; $ **************************************************************************** $ EOF $ ****************************************************************************