Operational Temperature Range: |
-20 ーF - 150 ーF |
|
9630-20-GL6.pdf |
GL6 Locking Compliant Utility Coupler Drawing
|
9630-20-GL6L.pdf |
GL6L Locking Non-Compliant Utility Coupler Drawing
|
|
9620-20-B-GLxL.pdf |
GlxL Utility Coupler Manual (incl GL6 and GL7)
|
|
UC-GL6 Tool |
Utility Coupler with (4) 1" NPT Pass-Thru Ports
|
UC-GL6 Master |
Utility Coupler with (4) 1" NPT Pass-Thru Ports
|
|
Drive Cylinder Model: |
GL-GC-B150S150-SG-N |
Axial Clamping Force*: |
2200 lbf |
Electric or Pneumatic: |
Pneumatic |
Operational Temperature Range: |
-20 ーF - 150 ーF |
|
9630-20-GL-GC-B150S150-SG-N.pdf |
GL Drive Cylinder 80mm Bore 100mm Stroke, NPT
|
9620-20-B-GLx.pdf |
GLx Utility Coupler Manual (incl GL1, GL2, GL2A, GL3, GL5, GL8)
|
|
|
Drive Cylinder Model: |
GL-GC-B150S150-SG-E |
Axial Clamping Force*: |
2200 lbf |
Electric or Pneumatic: |
Pneumatic |
Operational Temperature Range: |
-20 ーF - 150 ーF |
|
None currently available. See your Account Representative for more information.
9620-20-B-GLx.pdf |
GLx Utility Coupler Manual (incl GL1, GL2, GL2A, GL3, GL5, GL8)
|
|
|
Drive Cylinder Model: |
GL-GC-B150S150-SG-E |
Axial Clamping Force*: |
2200 lbf |
Electric or Pneumatic: |
Pneumatic |
Operational Temperature Range: |
-20 ーF - 150 ーF |
|
None currently available. See your Account Representative for more information.
9620-20-B-GLx.pdf |
GLx Utility Coupler Manual (incl GL1, GL2, GL2A, GL3, GL5, GL8)
|
|
|
*Axial clamp force at 80 psi for air, at rated voltage for electric
|