简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Utility Coupler: UC-GK1  
 
 
Skip Navigation Linksホーム > 製品 > ユーティリティカプラ > ユーティリティカプラのモデル > UC-GK1

Product Advantages
  • (4) Mounting flats attach standard ATI utility modules.
  • Compact body size.
  • Engineered compliance built-in to ensure reliable coupling.
  • Sensors available to detect tool side presence.
  • Drive cylinders and linear actuators available.
  • Hardened stainless steel alignment pins.
GK1 Utility Coupler
GK1 Utility Coupler

SpecificationsDrawingsManuals3D CAD ModelsCompatible Drive CylindersCompatible Modules

 


Compliance X-Y: ア0.12 in
Compliance Z: 0.079 in
General Duty: Medium
# of Integrated Ports: 0
Port Size: N/A
Port Type: N/A
Min. Force to Couple*: 40 lbf
# of Module Flats: 4
Operational Temperature Range: -20 ーF - 150 ーF


*Minimum force required to couple at 80 psi (lbs)