9121-SA2-M | M | Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors (Not intended for use with an integrated valve.) (Mates with SA2-T, SA3-T, SA4-T, or SA5-T) - Master side | |
9121-SA3-M | M | Discrete Potted Module, 26 Pin Amphenol, 19 Pin Block, Supports L/U/R1/R2 Sensors - Master side | |
9121-SA2-T | T | Discrete Module, 19-pin Amphenol, 19-pin Block, 19 pass-throughs (Mates with SA2-M) - Tool side | |
9121-SA3-T | T | Discrete Module, 19-pin Amphenol, 19-pin Block, 15 pass-throughs, 0-9 Tool ID (Mates with SA2-M) - Tool side | |
9121-SA4-T | T | Discrete Module, 19-pin Amphenol, 19-pin Block, 11 pass-throughs, 0-99 Tool ID (Mates with SA2-M) - Tool side | |
9121-SA7-T | T | Discrete Signal Module with 19-pin Amphenol, 19-pin Block, 15 Pass-throughs, 0-9 Tool-ID with 0VDC Ref - Tool side | |
Description: |
Discrete Module, 26-pin Amphenol, 19-pin Block, Supports Lock/Unlock/R1/R2 Sensors, Tool ID on Tool side. (Not intended for use with an integrated valve.) |
Weight: |
2.81 lbs (1.27 kg) |
Materials: |
- Aluminum housings/covers
- Precious-metal-plated contacts
- Nitrile seals
- Nylon pin block.
|
# Pins: |
SA2-T 19 pass-through, SA3-T 15 pass-through,SA4-T 11 pass-through |
Elec. Rating: |
Control signals - 24VDC Pass-through signals - 5 Amp/250V |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-1312012-19 |
Straight
|
Amphenol | MS3106F22-14P |
ITT-Cannon | MS3106F22-14P |
|
1510-1312003-19 |
90°
|
Amphenol | ACS08E22-14P(003) |
Mil-Spec | MS3108F22-14P |
|
|
|
Cables
Part Number | Side | Type | Environmental | Manufacturer Part# |
9120-C-1511119-U-00-3 | T |
Straight
|
No
|
Turck | MS 3106M-22-14P-2066-3/S101 |
|
|
9630-20-SA2 Family.pdf |
SA2 Family Module Drawing
|
9630-20-SA2M SA7T.pdf |
SA2-M, SA7-T Module Drawing
|
|
9620-20-C-SA2 SA3.pdf |
SA2-M,SA3-M,SAx-T Control & Signal Module Manual
|
|
9121-SA2-T |
Discrete signal tool module with 19-pin Amphenol, 19-pin Block, 19 Pass-Thru signals
|
9121-SA3-M |
Discrete, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors **Not intended for use w/an Integrated Valve**, Potted
|
9121-SA3-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, 15 Pass-Thru’s, 0-9 Tool ID
|
9121-SA4-T |
Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, 11 Pass-Thru’s, 0-99
|
9121-SA2-M |
Discrete, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors **Not intended for use w/an Integrated Valve**
|
|
|