Description: |
Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Side Tool Stand Interlock, 10 Pass-Throughs, NPN (sinking) Locked, Unlocked, and RTL sensors |
Weight: |
Master 1.77 lbs (0.80 kg) Tool 1.36 lbs (0.62 kg) |
Materials: |
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
|
# Pins: |
VB2-T 16 pass-through |
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|