Description: |
Discrete Module, 26-Pin Turck M27 Connector, 19-Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass-through.
VA7-M Supports TSI on the Master Side and Works with SA Series Tools |
Weight: |
VA7-M 0.79 lbs (0.36 kg) SA2-T 1.35 lbs (0.61 kg) SA3-T 1.38 lbs (0.63 kg) 9121-SA4-T 1.39 lbs (0.63 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
# Pins: |
SA2-T 19 pass-through, SA3-T 15 pass-through,SA4-T 11 pass-through, and SA5-T 7 pass-through |
Elec. Rating: |
Control Signals - 24VDC Pass-through Signals - 5 Amp/250V |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|