简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Discrete Modules: VA6 Family  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > モジュールとアクセサリ > モジュール > 制御と信号のモジュール > VA6 Family

 

 

Product Advantages
  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
  • Up to 19 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • The TSI connector on the Master provides a break in the valve unlatch circuit. In concert with a limit switch, this connector can be used by the customer to ensure Tool Changer uncoupling only when the Tool is in the tool stand. Factory-supplied with teach (jumper) plug.
  • Tool-ID (0-999) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Compact design package.

VA6 Master with SA2 Tool
VA6 Master with SA2 Tool

Part NumberSideNotesEDS File
9121-VA6-MMDiscrete Module, 26 Pin Amphenol, 19 Pin Block, Supports L/U/R1/R2 Sensors with Integrated Valve Pass Through VA6-M Supports TSI on the Master Side and Works wwith SA Series Tools - Master side
9121-SA2-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, 19 pass-throughs (Mates with VA2-M) - Tool side
9121-SA3-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, 15 pass-throughs, 0-9 Tool ID (Mates with VA2-M) - Tool side
9121-SA4-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, 11 pass-throughs, 0-99 Tool ID (Mates with VA2-M) - Tool side
9121-SA5-TTDiscrete Module, 19-pin Amphenol, 19-pin Block, 7 pass-throughs, 0-999 Tool ID (Mates with VA2-M) - Tool side