Description: |
Ethernet Pass-through Module with connectors for Ethernet and Aux Power, Axial orientation. Straight connectors on Tool side. |
Weight: |
Master 1.4 lbs (0.64 kg) Tool 1.1 lbs (0.50 kg) |
Materials: |
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
Aux Power - 4 Signal - 4 |
Elec. Rating: |
Aux Power - 4 Amps Signal - 2 Amps |
Operational Temperature Range: |
-10 ーF - 150 ーF (-23.3 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-TES.pdf |
TES Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-TES-T |
Ethernet Pass-Through Tool Module with straight connectors for Ethernet and Aux Power
|
9120-TES-M |
Axial orientation Ethernet Pass Through module with connectors for Ethernet and Aux Power
|
|