Description: |
DeviceNet Pass-Through Module with M12 Connectors Redundant Signals |
Weight: |
Master 0.98 lbs (0.44 kg) Tool 0.77 lbs (0.35 kg) |
Materials: |
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
|
Elec. Rating: |
DeviceNet - 4 Amp/250V Aux Power - 5 Amp/600V |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|