Description: |
Harting Module, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass Thru, Supports L/U/R1/R2 Sensors and Integrated Valve, 0-9 Tool-ID, Supports TSI on the Tool |
Weight: |
Master 3.10 lbs (1.41 kg) Tool 2.75 lbs (1.25 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
Elec. Rating: |
Power - 7 @ 15 Amp/500V Signal - 14 @ 3 Amp/24V Tool Changer - 6 @ 3 Amp/24V Fieldbus - 12 @ 3 Amp/24V |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|