Description: |
Harting Module, Supports Servo Power and Redundant Encoder and Ethernet Signals, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass. |
Weight: |
SC29 Master 3.3 lbs (1.50 kg) SC29 Tool 2.8 lbs (1.27 kg) SC30 Tool 2.22 lbs (1.01 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
|
# Pins: |
25 - Signal and Power 4 - Ethernet (5) 3 - Integrated Tool Changer I/O |
Elec. Rating: |
Signal - 5 Amp/250V Motor Power - 13 Amp/400V Ethernet Signals - 2 Amp/60V Tool Changer (TSI) - 4 Amp/24V Tool Changer (Tool-ID) - 100 mA/50V Tool Changer (Valve Control) - 19-29V Sensors (Lock, Unlock, RTL) - 10-30 VDC oper voltage, 150mA Oper Current |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|