Description: |
10/100 CAT5e Ethernet Pass-through Module |
Weight: |
Master 0.55 lbs (0.25 kg) Tool 0.45 lbs (0.20 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
5 Amp, 250 VAC / 600VDC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|