Description: |
4 Amp/250VAC electrical module with 5-pin M12 connector |
Weight: |
Master 0.42 lbs (0.19 kg) Tool 0.31 lbs (0.14 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
4 Amp/250VDC max |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-RD5.pdf |
RD5 Module Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-RD5-M |
4A/250VDC electrical module with 5-pin M12 connector - Master side
|
9120-RD5-T |
4A/250VDC electrical module with 5-pin M12 connector - Tool side
|
|