Description: |
K Style Ethernet (M12 4-Pin D-Coded Receptacle) and Power (M8 4-Pin Male Receptacle) Electrical Module |
Weight: |
Master 0.37 lbs (0.17 kg) Tool 0.31 lbs (0.14 kg) |
Materials: |
- Aluminum housing
- Precious metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
# Pins: |
4 - Ethernet, 4 - Power |
Elec. Rating: |
4 Amp/125VAC |
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|