Description: |
DeviceNet Module with (2) Mini Connectors for DeviceNet and Aux. Power Interface. Supports Double Solenoid Valve Adapter. Supports Air Supply monitoring via Pressure Switch input. Arc Prevention applied to Aux1, Aux2, and CAN V+ power. Supports NPN Lock, Unlock, Thermal 1, and RTL sensors (RTL sensors in series). Tool-ID from the Tool module also supported. |
Weight: |
Master 2.32 lbs (1.05 kg) Tool 1.50 lbs (0.68 kg) |
Materials: |
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Delrin seals
- Delrin pin block.
|
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|