简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
ホーム
製品
ライブラリ
会社
お問い合わせ
サイトマップ
Ethernet/EtherNetIP/EtherCAT/PROFINET 100Mb Pass-Through Modules: DT2  
 
 
Skip Navigation Linksホーム > 製品 > ロボット式ツールチェンジャ > モジュールとアクセサリ > モジュール > 制御と信号のモジュール > DT2

 

 

Product Advantages
  • The DT2 discrete signal modules provide a means for the customer to provide auxiliary power and EtherNet/IP signals to downstream I/O in Utility Coupler applications. The DT2 supports EtherNet/IP Quick Connect applications.
  • M12 D-Coded connectors are provided on the Master and Tool module for EtherNet/IP communications interface to the end-of-arm devices.
  • 4-Pin Mini Fast connectors are provided on the Master and Tool modules for interfacing with auxiliary power.
  • A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • ATI's Arc Prevention Circuit (patent pending) protects the electrical power contacts from damage during coupling/uncoupling.

DT2 Modules (Master and Tool)
DT2 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-DT2-MMEtherNet/IP Pass-through Module with Aux. Power Pass-through for Utility Coupler Applications. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Male Connector for Switched and Un-Switched Aux. Power circuits.(2) M12 4-Pin Connectors for Ethernet/IP Quick Connect Timer signal and Arc Prevention Control applied to Aux. Switched, Aux. Unswitched - Master side
9121-DT2-TTEtherNet/IP Pass-through Module w/Aux. Power Pass-through for Utility Coupler Applications. M12 D-coded Female Connector for Ethernet communication, Mini 4-Pin Female Connector for Switched and Un-Switched Aux. Power circuits. Supports Arc Prevention on the Master - Tool side