Description: |
PROFINET Module with integrated Ethernet switch, RJ45 Push-Pull connector for Ethernet communication, 5-Pin Push-Pull Connector for US1 and US2 power, 10-Pin Push-Pull Hybrid Connection, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. 5-digit Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd. |
Weight: |
Master 2.69 lbs (1.22 kg) Tool 2.37 lbs (1.08 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
Power: Push Pull, 5 Integrated Tool Changer I/O: (4) 3 Measurement Connection: 10 Integrated Connection to valve adapter Diagnostic Sensors: 3 and 4 Integrated Connection to Valve Adapter: 4 |
Elec. Rating: |
Power Pass-through - 10 Amp Signal - 3 Amp/30 VDC max. |
Operational Temperature Range: |
32 ーF - 120 ーF (0 ーC - 48.9 ーC) |
|