9121-DL16-M | M | PROFINET Master module with integrated Ethernet switch and Web Enabled, D-Coded 4-Pin M12 connector for Profinet communication, 5-Pin Mini Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool ID from the Tool module also supported. Mates with DL13-T, with Dual pins | 9031-20-1087.zip |
9121-DL13-T | T | PROFINET Module provides (1) Ethernet port and supports Tool-ID through the Master module. D-Coded 4-Pin M12 connector for PROFINET communication, 5-Pin Mini Connector for US1 and US2 power, 4-pin M12 connector for TSI switch, Tool-ID 0-99999 adjustable with thumbwheel switches. Supports Arc Prevention on the Master - Tool side | 9031-20-1012.zip |
Description: |
PROFINET Module with integrated Ethernet switch, D-Coded 4-Pin M12 connector for PROFINET communication, 5-Pin Mini Connector for US1 and US2 power, TSI on the Tool, Arc Prevention applied to US1 and US2 power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. |
Weight: |
2.15 lbs / 0.98 kg |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
|
# Pins: |
Auxiliary Power: 5-Pin Minifast Profinet: 4-Pin M12 Integrated Tool Changer I/O: (4) 3-Pin M8 |
Elec. Rating: |
Auxiliary Power: 9 Amp / 20-29 VDC
Profinet: 1 Amp / 30VDC max
Note: Arc prevention is applied to US1 and US2 power. |
Operational Temperature Range: |
32 ーF - 120 ーF (0 ーC - 48.9 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
None currently available. See your Account Representative for more information.
|
None currently available. See your Account Representative for more information.
|
9121-DL13-T |
D-Coded 4-Pin M12, 5-Pin Mini, TSI, Arc Prev
|
9121-DL16-M |
D-Coded 4-Pin M12, 5-Pin Mini, TSI, Arc Prev. Lock/Unlock/RTL sensing,LED cables
|
|
|