Description: |
EtherNet/IP Module with integrated Ethernet switch, 4-Pin M12 D-Coded connector for Ethernet communication, Mini 4-Pin Male Connector for Switched and Unswitched Auxiliary Power, 5-Pin M12 to support TSI on the Tool, 4-Pin M12 Connector to support Thermal 1 Input, 0-99999 Tool-ID through to the Master moduleTSI on the Tool, Arc Prevention applied to Switched and Unswitched Aux power. Lock, Unlock, and RTL sensing with LED cables on the Master. Tool-ID from the Tool module also supported. Safety circuit meets ISO13849 PLd |
Weight: |
Master 1.9 lbs (0.86 kg) Tool 1.0 lbs (0.45 kg) |
Materials: |
- Anodized aluminum housing
- Precious-metal-plated spring and contact pin
- Nitrile seals
|
Elec. Rating: |
5 Amp/20 - 29VDC |
Operational Temperature Range: |
32 ーF - 120 ーF (0 ーC - 48.9 ーC) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-DKR.pdf |
DKR Module Drawing
|
|
9620-20-C-DKR.pdf |
DKR Control & Signal Module Manual
|
|
9121-DKR-T |
DKR EtherNet/IP Tool Control Module
|
9121-DKR-M |
DKR Ethernet/IP Master Control Module
|
|